Passive Connection Sub-Base Abe7 - 16 Inputs Or Outputs - Led

ABE7H16R11
Be the first one to review this.
passive connection sub-base ABE7 - 16 inputs or outputs - Led
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. This Passive Connection Sub-Base Provides 16 Modularity Input/Output Channels. It Has 1 Terminal Per Channel. It Is A Sub Base With A Maximum Supply Current Of 1.8A And A Rated Supply Voltage Of 19V To 30V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip2X Rated Product. Its Dimension Is 125Mm (Width). It Weighs.274Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Gl, Bv, Csa, Ul, Dnv And Lros. The Fixing Is Done By Clips (35Mm Symmetrical Din Rail) And Screws (Solid Plate With Fixing Kit). Modicon Abe7 Means Greater Simplicity To Rationalise Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.

Product Details

SKU ABE7H16R11
Part Number ABE7H16R11
Price ZAR 3,663.31
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Passive Connection Sub-Base Abe7 - 16 Inputs Or Outputs - Led
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.