
calcActive())">
Operating Head For Cam Switch - Ø 29 Mm - Black Handle
KAA1H
ZAR 278.98
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

KAA1H
Operating Head For Cam Switch - Ø 29 Mm - Black Handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Operating Head For Cam Switch - Ø 29 Mm - Black Handle
ZAR 278.98
Description
This Product Is Part Of The Harmony K Range, An Offer Of Ø 16-22Mm Rotary Cam Switches. This Cam Switch Operator Head Has Black Handle And 29Mm Plastic Bezel With Metallic Finish. It Offers Mechanical Durability Of About 1 Million Cycles. It Is An Ip65 Rated Product. The Cam Switch Operating Head Dimensions Are 29Mm (Width) X 77Mm (Depth) X 38Mm (Height). It Weighs.042Kg. It Is Ideal For Oil And Gas, Food And Beverage, Packaging, Kneading Trough And Vegetable Cutting Machine Applications. It Is Compatible With 12A And 20A Front Mounting Bodies. It Is Installed Into A Ø 22Mm Panel Cutout. Modular Rotary Cam Switches From 10A To 150A With Plastic Or Metal Heads Meet Most Industrial Applications.
Product Details
SKU | KAA1H |
---|---|
Part Number | KAA1H |
Price | ZAR 278.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review