
calcActive())">
Occupancy Sensor (Single-Load 360º Pir)
SAE_UE_MS_CSAWE
ZAR 970.75
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SAE_UE_MS_CSAWE
Occupancy Sensor (Single-Load 360º Pir)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Occupancy Sensor (Single-Load 360º Pir)
ZAR 970.75
Description
This Argus Presence Sensor Is A 1 Channel, 3-Wire Motion Sensor With A Maximum Load Handling Of 10A, 100µf. The Detection Range Of This Motion Sensor Is 7M Diameter With An Angle Of 360° (Ceiling Installation At 2.5M Height). Sensitivity, Light Threshold (10 - 2000 Lux) And Delay Time (5S - 30Min/ Pulse-1S) Can Be Adjusted.
Product Details
SKU | SAE_UE_MS_CSAWE |
---|---|
Part Number | SAE_UE_MS_CSAWE |
Price | ZAR 970.75 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review