
calcActive())">
Mx Shunt Release, Compact Nsx, Rated Voltage 125 Vdc, Screwless Spring Terminal Connections
LV429393
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV429393
Mx Shunt Release, Compact Nsx, Rated Voltage 125 Vdc, Screwless Spring Terminal Connections
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Is A Mx Shunt Trip Release For Compact Nsx, Powerpact Multistandard And Easypact Cvs Circuit Breakers. Its Rated Voltage Is 125 Vdc. It Is An Auxiliary Used For Emergency Off Or Remote Opening Applications. This Auxiliary Opens The Circuit Breaker When The Control Voltage Un Rises Above 70% Of Its Rated Voltage Un. It Complies With Iec 60947-2 Standard. This Shunt Trip Is A Ul Listed/Csa Certified Circuit Breaker Accessory. Compact Nsx, Powerpact Multistandard And Easypact Cvs Can Be Equipped With Either 1 Mx Or 1 Mn Auxiliary.
Product Details
SKU | LV429393 |
---|---|
Part Number | LV429393 |
Price | ZARÂ 2,915.07 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review