Mureva Box - Junction Box - 4 Grommets Ø 20 - 60X60X40 Mm

ENN05001
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Round Surface Mounted Junction Box Enn05001 Comes With 4 X 20 Mm Grommets And Clipped-On Cover Color Grey, Dimensions: Diameter 72 Mm, Depth 50 Mm Including Screw Collar Caps For Extra Protection Of The Screw Heads Mechanical Protection Ik07, Flame Resistance 650 °C Material: Body Abs (Acrylonitrile Butadiene-Styrene), Cover Pp (Polypropylene), Grommet Sbs (Styrene Butadiene Styrene) This Surface Mounted Junction Box Is Classified Ip55 And Provides Safe Installations In Rough Environments, Indoors As Well As Outdoors, Exposed To Water And Dust Like Industry, Farms, Parking Facilities Or Even A Bathroom At Home Sometimes You Need Electricity Where It Really Should Be Impossible To Install It, Like In Wet Or Dusty Places, Or Where Electricity Has Not Been Planned At All You Needn’T Worry! Since The Mureva Boxes From Schneider Electric Thoroughly Satisfy Any High Safety Requirement That The Business Might Have, All Surface Mounted Installations Can Be Made Irrespective Of Environment Or Safety Needs The Boxes Are Easy To Install, They Are Stable And They Are Halogen-Free. You Can Equip Them According To Your Specific Needs Or Buy Them As Complete Junction Boxes With Mureva Electrical Supplies At Hand, No Job Will Be Too Demanding!

Product Details

SKU ENN05001
Part Number ENN05001
Price ZAR 43.26
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Mureva Box - Junction Box - 4 Grommets Ø 20 - 60X60X40 Mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.