Multi9 - Gfp - Rccb - 2P - 25A - Class A Si - 480Y/277 V - 26 Ma Instantaneous

M9R41225
Be the first one to review this.
Multi9 - GFP - RCCB - 2P - 25A - class A SI - 480Y/277 V - 26 mA instantaneous
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Multi Gfp Product Is A Residual Current Circuit Breaker (Rccb). It Is A 2P Circuit Breaker With 25A In Rated Current, 26Ma Earth Leakage Sensitivity And A-Si Type Protection Class. It Protects Persons Against Electric Shock By Direct Contact. It Also Protects Installations Against Fire Risks. The Tripping Upon Fault Is Indicated By A Red Mechanical Status Indicator On The Front Panel. The A-Si Type Offers Enhanced Immunity To Electrical Disturbances. This Product Is Dedicated To Original Equipment Manufacturers (Oem) And Control Panel Builders In Indisutrial And Tertiary Buildings. It Is Compliant With Iec/En 61008-1 Standard. The (Im/Iδm) Rated Breaking And Making Short Circuit Capacity Is 1500A. The (Inc/Iδc) Conditional Rated Short Circuit Current Is 10Ka. It Has A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is 240Vac. The Ui Rated Insulation Voltage Is 440Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Frequency Is 50Hz Or 60Hz. It Is Din Rail Mountable. The Width In 9Mm Pitches Is 4. The Product Colour Is Light Grey (Ral7035). The Dimensions Are (W) 36Mm X (H) 81Mm X (D) 60Mm. The Weight Is.22Kg. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is From -25°C To 60°C. The Storage Temperature Is From -40°C To 70°C.

Product Details

SKU M9R41225
Part Number M9R41225
Price ZAR 4,419.45
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Multi9 - Gfp - Rccb - 2P - 25A - Class A Si - 480Y/277 V - 26 Ma Instantaneous
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.