
calcActive())">
Multi9 - C60H-Dc - Mcb - 1P - 3 A - C Curve - 250 V Dc - 10 Ka
M9U21103
ZARÂ 1,413.32
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

M9U21103
Multi9 - C60H-Dc - Mcb - 1P - 3 A - C Curve - 250 V Dc - 10 Ka
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Multi9 - C60H-Dc - Mcb - 1P - 3 A - C Curve - 250 V Dc - 10 Ka
ZARÂ 1,413.32
Description
This Multi9 C60H-Dc Is A Low Voltage Miniature Circuit Breaker (Mcb) Dedicated To Direct Current. It Is A 1P Circuit Breaker With 1 Protected Pole, 3A Rated Current And C Tripping Curve. The Rated Short Circuit Breaking Capacity Goes Up To 10Ka At 220Vdc Conforming To En/Iec 60947-2 Standard And 10Ka At 220Vdc Conforming To En/Iec 60947-2 Standard. This Product Complies With Both Industrial Standard En/Iec 60898-1 And Residential Standard En/Iec 60947-2. It Has Been Designed To Offer Enhanced Protection By Preventing, Protecting People And Equipment From Electrical Threats. This Product Protects From Short Circuit, Earth Leakage And Overload. This Product Is Dedicated For Original Equipment Manufacturers (Oem) And Control Panel Builders. It Has An Electrical Endurance Going Up To 3000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is 250Vdc. The Ui Rated Insulation Voltage Is 500Vdc. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Product Can Be Clipped On A Din Rail. Its Width Is 2 Pitches Of 9Mm. Pollution Degree Is 3. The Product Colour Is Light Grey (Ral7035). The Dimensions Are (W) 18Mm X (H) 81Mm X (D) 73Mm. The Weight Is.128Kg. It Has An Ip20 Degree Of Protection (As Per Iec/En 60529) On Its Terminals. The Operating Temperature Is -25°C To 70°C. The Storage Temperature Is -40°C To 85°C.
Product Details
SKU | M9U21103 |
---|---|
Part Number | M9U21103 |
Price | ZARÂ 1,413.32 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review