Multi Touch Screen, Harmony Ipc, S Panel Pc Performance Ssd W15 Dc Windows 7

HMIPSPS752D1701
Be the first one to review this.
Multi touch screen, Harmony iPC, S Panel PC Performance SSD W15 DC Windows 7
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Harmony Ipc Range, An Offer Of Industrial Pc, Edge Box And Display. The Multitouch Screen Features 15.6Inch Led, Colour Tft Lcd Display With A Resolution Of 4096 X 4096 Pixels. It Supports Windows 7 64Bits Ultimate Sp1 Operating System. It Is A Multitouch Screen With Projected Capacitive Technology (Pct) Touch Panel, Intel Core I3 4010U 1.7Ghz Processor And Intel Qm87 Chipset. It Supports Ram Ddr3 Internal Memory Of 8Gb And Back Side Ssd Data Storage Of 128Gb. It Is Furnished With 3-Way Sma Connector For Electrical Connection. It Is An Ip66 Rated Product. Its Dimensions Are 419.7Mm (Width) X 56.7Mm (Depth) X 269Mm (Height) And Weighs 6Kg. This Product Is Certified By Ce, Ccc, C-Tick, Rcm, Eac, As/Nzs. It Meets Iec 60950, Iec 61000-6-4, Fcc Part 15 Class A, Csa C22.2 No 60950, Ul 60950, Iec 61000-6-2 And Cispr 11 Standards. Harmony Ipcs (Formerly Known As Magelis Ipc) And Edge Box Run At The Edge Control Level Of Ecostruxure, The Schneider Electric Iiot Architecture. They Enable Secured Communication From Shop Floor To It. They Offer Smart Application Design And Engineering To Leverage Asset Performance, With End-To-End Cybersecurity.

Product Details

Seller Information

Documents

Reviews