
calcActive())">
Multi 9 - C60Bp - Mcb - 2P - 20 A - D Curve - 480Y/277 V - 10 Ka - Ul 489
M9F43220
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

M9F43220
Multi 9 - C60Bp - Mcb - 2P - 20 A - D Curve - 480Y/277 V - 10 Ka - Ul 489
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Multi9 C60Bp Is A Low Voltage Miniature Circuit Breaker (Mcb). It Is A 2P Circuit Breaker With 2 Protected Poles, 20A Rated Current And D Tripping Curve. The Rated Short Circuit Breaking Capacity Goes Up To 10Ka At 415Vac Conforming To En/Iec 60947-2 Standard And 10Ka At 415Vac Conforming To En/Iec 60947-2 Standard. This Product Complies With Both Industrial Standard En/Iec 60898-1 And Residential Standard En/Iec 60947-2. It Has Been Designed To Offer Enhanced Protection By Preventing, Protecting People And Equipment From Electrical Threats. This Product Protects From Short Circuit, Earth Leakage And Overload. This Product Is Dedicated For Original Equipment Manufacturers (Oem) And Control Panel Builders. It Has An Electrical Endurance Going Up To 10000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is 240Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Product Can Be Clipped On A Din Rail. Its Width Is 4 Pitches Of 9Mm. Pollution Degree Is 3. The Product Colour Is Light Grey (Ral7035). The Dimensions Are (W) 36Mm X (H) 103Mm X (D) 72Mm. It Has An Ip20 Degree Of Protection (As Per Iec/En 60529) On Its Terminals. The Operating Temperature Is -30°C To 70°C. The Storage Temperature Is -40°C To 80°C.
Product Details
SKU | M9F43220 |
---|---|
Part Number | M9F43220 |
Price | ZARÂ 2,730.94 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review