
calcActive())">
Motor Circuit Breaker, Tesys Gv6, 3P, 500A, Icu 36Ka, Thermal Magnetic
GV6P500F
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV6P500F
Motor Circuit Breaker, Tesys Gv6, 3P, 500A, Icu 36Ka, Thermal Magnetic
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 500A/690V, For Protection Of 3-Phase Motors 200-250Kw@400V. It Provides Thermal Magnetic Protection And Additional Protections, Breaking Capacity Icu 36Ka, Start-Stop Control By Rotary Handle, Connection For Bars Or Cables With Lugs (Direct Connection Of Cables With Additional Connectors). Thermal Protection Adjustable By Dials With A Setting Current Ir In Range 250-500A And A Selectable Tripping Class 5, 10 Or 20, Magnetic Protection At 13 In. Additional Protections With Fixed Pick-Up Include Short Time Delay Protection Isd At 13 Ir, Phase Unbalance And Loss Protection. It Makes Internal Locations Available For Additional Auxiliary Contact Blocks (Of, Sd), And Voltage Trip Units (Mn, Mx). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV6P500F |
---|---|
Part Number | GV6P500F |
Price | ZARÂ 27,221.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review