
calcActive())">
Motor Circuit Breaker, Tesys Gv4, 3P, 50A, Icu 25Ka, Thermal Magnetic Multifunction, Everlink Terminals
GV4PEM50B
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV4PEM50B
Motor Circuit Breaker, Tesys Gv4, 3P, 50A, Icu 25Ka, Thermal Magnetic Multifunction, Everlink Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 50A/690V, For Protection Of 3-Phase Motors 11-22Kw@400V. Multifunction Circuit Breaker, It Provides Thermal Magnetic Protection And Advanced Motor Protection, Breaking Capacity Icu 25Ka@400V, Start-Stop Control By Toggle, Connection By Everlink Btr Screw Terminals. Thermal Protection Adjustable By Dials With A Setting Current Ir In Range 20-50A And A Selectable Tripping Class 10 Or 20, Magnetic Protection At 17 In. Advanced Protections Are Adjustable With A Smartphone Using Wireless Nfc And Include Short Time Delay Protection Isd With A Setting Range 5-13 Ir, Phase Unbalance And Loss Protection, Ground Fault Protection, Locked Rotor (Jam), Long Start. It Makes Internal Locations Available For Additional Auxiliary Contact Blocks (Of, Sd), And Voltage Trip Units (Mn, Mx). It Can Be Equiped Externally With 1 Or 2 Auxiliary Sdx Modules In Order To Have Alarming And Fault Differentiation. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine, Atex), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV4PEM50B |
---|---|
Part Number | GV4PEM50B |
Price | ZARÂ 18,996.28 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review