
calcActive())">
Motor Circuit Breaker, Tesys Gv3, 3P, 25 A, Magnetic, Rotary Handle, Everlink Terminals
GV3L25
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GV3L25
Motor Circuit Breaker, Tesys Gv3, 3P, 25 A, Magnetic, Rotary Handle, Everlink Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Motor Circuit Breaker, 3 Poles (3P), 25A/690V, For 3-Phase Motor Applications 11Kw@400V. It Provides A Magnetic Protection With A Tripping Level At 14Xin, High Breaking Capacity Icu 100Ka@400V. Connection By Everlink Btr Screw Terminals. Start-Stop Control By Rotary Handle Guaranteed For 500 Cycles Ac-3. To Complete Motor Protection, Use It In Association With A Thermal Overload Relay Lrd325 (To Be Ordered Separately). Multi Standards Certified (Iec, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GV3L25 |
---|---|
Part Number | GV3L25 |
Price | ZARÂ 6,604.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review