
calcActive())">
Motor Choke - 48 A - For Variable Speed Drive
VW3A5102
ZARÂ 8,234.74
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A5102
Motor Choke - 48 A - For Variable Speed Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor Choke - 48 A - For Variable Speed Drive
ZARÂ 8,234.74
Description
This Motor Choke Is An Option For Variable Speed Drives Of Altivar 61 / Altivar 71 Range. Its Rated Current Is Equal To 48A. It Is Used As An Output Filter (Between Drive Output And Motor) And Enables Your Variable Speed Drive To Run With Motor Cables Longer Than The Maximum Permitted Lengths. Its Protection Index Is Ip00. It Weighs 8Kg. It Is Used To Limit Overvoltages At The Motor Terminals, Filter Interference And Reduce Motor Earth Leakage Current.
Product Details
SKU | VW3A5102 |
---|---|
Part Number | VW3A5102 |
Price | ZARÂ 8,234.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review