
calcActive())">
Motion Servo Drive, Lexium 32, Three Phase Supply Voltage 208/480 V, 1.8 Kw
LXM32MD18N4
ZARÂ 24,870.57
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LXM32MD18N4
Motion Servo Drive, Lexium 32, Three Phase Supply Voltage 208/480 V, 1.8 Kw
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motion Servo Drive, Lexium 32, Three Phase Supply Voltage 208/480 V, 1.8 Kw
ZARÂ 24,870.57
Description
This Lexium 32 Servo Drive Works At A Rated Supply Voltage From 208Vac To 480Vac. It Can Feed 3-Phase Synchronous Motors Bmh Or Bsh, Its Continuous Output Current Is 6A At 8Khz. The Compact Size Of The Servo Drive And Associated Servo Motor Provides Maximum Power In The Minimum Space. This Servo Drive Is Specifically Designed For Industrial Machines. It Offers High Performance, Power And Simplicity Of Use In Motion Control Applications. It Complies With International Standards Iec/En 61800-5-1, Iec/En 61800-3, And Is Ul And Csa Certified And Ce Marked. It Has Been Developed To Meet The Requirements Of Directives Regarding Protection Of The Environment (Rohs).
Product Details
SKU | LXM32MD18N4 |
---|---|
Part Number | LXM32MD18N4 |
Price | ZARÂ 24,870.57 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review