
calcActive())">
Module Xpsbae - Two - Hand Control Iiia - 24 V Ac Dc
XPSBAE5120C
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSBAE5120C
Module Xpsbae - Two - Hand Control Iiia - 24 V Ac Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xpsbae Safety Module Is For Electrical Monitoring Of Two-Hand Control Stations. It Meets The Requirements Of Performance Level Pl C/Category 1 Conforming To Standard En/Iso 13849-1 And Silcl1 Conforming To En/Iec 62061. It Can Be Used For Two-Hand Control Stations, Designed To Protect Operators From Sustaining Hands Injury. 24V Ac/Dc Supply Allows Direct Supply Via An Auxiliary Transformer, Like Abt7 Or Abl6, Allowing Saving At Installation Time. It Has Removable Terminals For Easier And Better Control Wires Tightening, Thus Improving Installation Reliability. It Has Spring Terminals For Fast And Reliable Wiring Of Safety Circuits.
Product Details
SKU | XPSBAE5120C |
---|---|
Part Number | XPSBAE5120C |
Price | ZARÂ 5,802.69 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review