
calcActive())">
Module Xpsak, Emergency Stop, 24 Vac And Vdc
XPSAK311144
ZARÂ 12,530.63
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XPSAK311144
Module Xpsak, Emergency Stop, 24 Vac And Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Module Xpsak, Emergency Stop, 24 Vac And Vdc
ZARÂ 12,530.63
Description
This Xpsak Safety Module Monitors Emergency Shutdown Pushbuttons, Limit Switches, Light Curtains And Safety Mats/Edges. It Meets The Requirements Of Performance Level Pl E/Category 4 Conforming To Standard En/Iso 13849-1 And Silcl3 Conforming To En/Iec 61508 And En/Iec 62061. It Can Be Used For Monitoring Emergency Stop Circuits Conforming To Standards En/Iso 13850 And En/Iec 60204-1. It Can Also Be Used For Electrical Monitoring Of Switches Activated By Protection Devices, With Optional Selection Of Synchronisation Time Between Signals, Monitoring Of 4-Wire Sensing Mats Or Edges. And Monitoring Of Type 4 Light Curtains Conforming To En/Iec 61496-1 Which Have Solid-State Safety Outputs With Test Function (Light Curtains Xusl). 24V Ac/Dc Supply Allows Direct Supply Via An Auxiliary Transformer, Like Abt7 Or Abl6, Allowing Saving At Installation Time. It Is Compatible With Emergency Push Buttons, Limit Switches, Safety Light Curtains And Safety Mats/Edges, The 4 Most Common Safety Sensors In The Industry. It Has Additional Solid-State Output For Communication With Plcs About Safety Status Of Your Process.
Product Details
SKU | XPSAK311144 |
---|---|
Part Number | XPSAK311144 |
Price | ZARÂ 12,530.63 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review