Module Xpsak - Emergency Stop - 120 V Ac

XPSAK351144
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xpsak Safety Module Monitors Emergency Shutdown Pushbuttons, Limit Switches, Light Curtains And Safety Mats/Edges. It Meets The Requirements Of Performance Level Pl E/Category 4 Conforming To Standard En/Iso 13849-1 And Silcl3 Conforming To En/Iec 61508 And En/Iec 62061. It Can Be Used For Monitoring Emergency Stop Circuits Conforming To Standards En/Iso 13850 And En/Iec 60204-1. It Can Also Be Used For Electrical Monitoring Of Switches Activated By Protection Devices, With Optional Selection Of Synchronisation Time Between Signals, Monitoring Of 4-Wire Sensing Mats Or Edges. And Monitoring Of Type 4 Light Curtains Conforming To En/Iec 61496-1 Which Have Solid-State Safety Outputs With Test Function (Light Curtains Xusl). It Is Compatible With Emergency Push Buttons, Limit Switches, Safety Light Curtains And Safety Mats/Edges, The 4 Most Common Safety Sensors In The Industry. It Has Additional Solid-State Output For Communication With Plcs About Safety Status Of Your Process.

Product Details

SKU XPSAK351144
Part Number XPSAK351144
Price ZAR 13,533.90
FAQs No
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Module Xpsak - Emergency Stop - 120 V Ac
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.