
calcActive())">
Modular Smart Relay, Zelio Logic, 24 I/O, 24 V Ac, Clock, Display
SR3B261B
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3B261B
Modular Smart Relay, Zelio Logic, 24 I/O, 24 V Ac, Clock, Display
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Zelio Logic Range, An Offer Of Smart Relays For Simple Automation Systems From 10 To 40 I/Os. The Compact Smart Relay Provides A Real Alternative To Solutions Based On Cabled Logic Or Specific Cards. It Comes With Display And Clock. Checks Program Memory On Each Power Up And To 240 With Ladder Programming Number Or Control Scheme Lines. Easy To Use, Zelio Logic Provides A Real Alternative To Solutions Based On Cabled Logic Or Specific Cards It Offers 10 Relay Outputs With Normally Opened Contact And 16 Discrete Inputs. It Is A Smart Relay With A Rated Supply Voltage Of 24V, A Maximum Supply Current Of 280Ma (Without Extension) And A Power Consumption Of 7.5Va Without Extension. It Is An Ip20 And Ip40 Rated Product. It Weighs.4Kg. This Product Meets En/Iec 61000-4-5, En/Iec 61000-4-11, En/Iec 61000-4-2 Level 3, En/Iec 61000-4-6 Level 3, En/Iec 60068-2-6 Fc, En/Iec 60068-2-27 Ea, En/Iec 61000-4-4 Level 3, En/Iec 61000-4-3 And En/Iec 61000-4-12 Standards. Simple To Select, Install And Program, Zelio Logic Is Suitable For All Your Applications. Flexible, It Offers You The Choice Of 2 Ranges, Compact Or Modular, Extendable And 2 Programming Languages (Fbd Or Ladder). Easy To Use, Zelio Logic Provides A Real Alternative To Solutions Based On Cabled Logic Or Specific Cards.
Product Details
SKU | SR3B261B |
---|---|
Part Number | SR3B261B |
Price | ZARÂ 15,904.28 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review