
calcActive())">
Modular Safety Transfomer Itr - 230 V 50..60 Hz - Output 12..24 V - 63 Va
A9A15222
ZARÂ 1,095.67
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A15222
Modular Safety Transfomer Itr - 230 V 50..60 Hz - Output 12..24 V - 63 Va
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular Safety Transfomer Itr - 230 V 50..60 Hz - Output 12..24 V - 63 Va
ZARÂ 1,095.67
Description
This Acti9 Itr 63Va Safety Transformer Allows To Obtain A Very Low Voltage 12Vac Or 24Vac From A Network 230Vac. The Transformer Is Safe, Primary And Secondary Circuits Are Perfectly Insulated By Each Other. The Power Supply Is 63Va. The Operating Frequency Is 50/60Hz. The Primary Voltage Is 230Vac +/-10%. The Secondary Voltage Output Is From 12Vac To 24Vac. It Is Resistant To Short-Circuit Currents Thanks To The Built-In-Device. For 12Vac Rated Secondary Voltage The Off Load Voltage Is 14Vac. For 24Vac Rated Secondary Voltage The Off Load Voltage Is 28Vac. It Is A Class Ii Device With Terminal Shield (Optional). The Safety Transformer Should Be Mounted In Vertical Position Only. The Width In 9Mm Pitches Is 10. The Weight Is 1309G. The Degree Of Protection Under Iec 60529 Standard Is Ip20 With Terminal Shield. The Dimensions Are (W) 90Mm X (H) 89Mm X (D) 60Mm. The Width In Modules Of 18Mm Is 5. The Operating Temperature Is -20°C To + 55°C. The Storage Temperature Is -25°C To + 80°C. This Product Complies With Iec/En 61558-2-6 Standard.
Product Details
SKU | A9A15222 |
---|---|
Part Number | A9A15222 |
Price | ZARÂ 1,095.67 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review