
calcActive())">
Modular Safety Transfomer Itr - 230 V 50..60 Hz - Output 12..24 V - 40 Va
A9A15220
ZARÂ 1,086.67
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A15220
Modular Safety Transfomer Itr - 230 V 50..60 Hz - Output 12..24 V - 40 Va
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular Safety Transfomer Itr - 230 V 50..60 Hz - Output 12..24 V - 40 Va
ZARÂ 1,086.67
Description
This Acti9 Itr 40Va Safety Transformer Allows To Obtain A Very Low Voltage 12Vac Or 24Vac From A Network 230Vac. The Transformer Is Safe Meaning That Primary And Secondary Circuits Are Perfectly Insulated By Each Other. The Power Supply Is 40Va. The Operating Frequency Is 50Hz Or 60Hz. The Primary Voltage Is 230Vac +/-10%. The Secondary Voltage Output Is 12Vac Or 24Vac +/-5%. It Is Resistant To Short-Circuit Currents Thanks To The Built-In-Device. The Off Load Voltage Is 14Vac For A 12Vac Rated Secondary Voltage. The Off Load Voltage Is 28Vac For A 24Vac Rated Secondary Voltage. It Is A Class Ii Device With Terminal Shield (Optional). The Safety Transformer Should Be Mounted On Din Rail In Vertical Position Only. The Width In 9Mm Pitches Is 10. The Weight Is 1190G. The Degree Of Protection Under Iec 60529 Standard Is Ip20 With Terminal Shield. The Dimensions Are (W) 90Mm X (H) 89Mm X (D) 60Mm. The Width In Modules Of 18Mm Is 5. The Operating Temperature Is -20°C To 55°C. The Storage Temperature Is -25°C To 80°C. This Product Complies With Iec/En 61558-2-6 Standard.
Product Details
SKU | A9A15220 |
---|---|
Part Number | A9A15220 |
Price | ZARÂ 1,086.67 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review