
calcActive())">
Modular Discovery Packs, Zelio Logic, Smart Relay Discovery Pack, 26 I/O, 100...240 V Ac
SR3PACK2FU
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3PACK2FU
Modular Discovery Packs, Zelio Logic, Smart Relay Discovery Pack, 26 I/O, 100...240 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Zelio Logic Sr3 Discovery Pack Compact Smart Relay / Programmable Controller Uses A Supply Voltage Of 100V To 240V Alternating Current. It Has 26 Inputs / Outputs With Screw-Clamp Terminals And Has An Integrated Lcd Display. It Also Offers Simple Programming, Display And Diagnosing Of Malfunctions Display And Navigation Buttons. This Discovery Package Includes One Copy Of Zelio Soft And One Usb Cable To Connect The Relay To Your Pc. Its Simple Ladder Programming Makes It Adapted For Non-Specialists.
Product Details
SKU | SR3PACK2FU |
---|---|
Part Number | SR3PACK2FU |
Price | ZAR 14,919.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review