
calcActive())">
Modular Box Pc, Harmony Ipc, Hmibm Universal Cfast Dc Wes 2 Slots
HMIBMUCI29D2W01
ZARÂ 66,816.04
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIBMUCI29D2W01
Modular Box Pc, Harmony Ipc, Hmibm Universal Cfast Dc Wes 2 Slots
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular Box Pc, Harmony Ipc, Hmibm Universal Cfast Dc Wes 2 Slots
ZARÂ 66,816.04
Description
This Product Is Part Of The Harmony Ipc Range, An Offer Of Industrial Pc, Edge Box And Display. The Universal Modular Box Pc Features Intel Qm87 Chipset And Supports Wes 7 Premium Sp1 64Bit Multilanguage Operating System. The Display Supports 3200 X 2000 Pixels Resolution At 60Hz. It Has An Intel Hd Graphics Video Controller, Intel Celeron 2980U 1.6Ghz Processor, 4Gb Ram Ddr3 Internal (Not Expandable) And 512Kb Mram Internal Memory. It Is Designed For Both Ac And Dc Power Supply With A Rated Voltage Of 24V Dc And 100V To 240V Ac. It Is An Ip40 Rated Product. Its Dimensions Are 254Mm (Width) X 65.2Mm (Depth) X 207Mm (Height) And Weighs 3.1Kg. It Is Suitable For Digital Plants And Infrastructures Operations, Performance And Repetitive Machines Applications. This Product Is Certified By Ce, Atex, Ce, Culus, Ccc, Iec, Csa, Rcm And Eac. It Meets Class A Group 1 En 55011, En 61000-6-4, En 61131-2, Fcc Part 15 And Ul 61010 Standards. Harmony Ipc And Edge Box Provides Solutions To Iiot And Automation Applications That Need To Run On Windows Or Linux Operating Systems In Industrial Environments. They Are A Comprehensive Range Of Intuitive Harmony Edge Box And Industrial Pcs For Improved Productivity To Enhance Operator Experience.
Product Details
SKU | HMIBMUCI29D2W01 |
---|---|
Part Number | HMIBMUCI29D2W01 |
Price | ZARÂ 66,816.04 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review