
calcActive())">
Modicon Stb - Auxiliary Power Supply Kit - For Logic Of I/O Module
STBCPS2111K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBCPS2111K
Modicon Stb - Auxiliary Power Supply Kit - For Logic Of I/O Module
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Auxiliary Power Supply Kit Is For Logic I/O Module. It Is An Auxiliary Power Supply Kit With A Rated Supply Voltage Of 24V Dc, An Output Current Of 1.2A, An Input Current Of 400Ma And Output Voltage Of 5.25V ±0.21% Logic Bus. This Product Is Compatible With Most Major Fieldbus Networks. It Is Furnished With 2-Pin Removable Connector For Power Supply. It Is An Ip20 Rated Product. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. The Kit Includes Terminal Spring Clamp Connector, Terminal Screw Type Connector, Stbxba2100 Base And Stbcps2111 Module. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.
Product Details
SKU | STBCPS2111K |
---|---|
Part Number | STBCPS2111K |
Price | ZARÂ 4,184.49 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review