Modicon Momentum - Interbus Communication Adaptor - Twisted Pair

170INT11003
Be the first one to review this.
Modicon Momentum - Interbus communication adaptor - twisted pair
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Adaptor Is Part Of The Modicon Momentum Range, An Offer Of Controller And Ip20 Monoblock I/Os For Distributed Control Architecture. The Interbus Communication Adaptor Supports Ring Topology. It Offers Twisted Pair Cable Transmission Support Medium And 500Kbps Data Transmission Rate. The Adaptor Is Accessible Through The Continuous Shift Register And Master/Slave Method. It Is Furnished With 2 D-Sub (De-09) Connectors For Connecting Interbus. It Is An Ip20 Rated Product. It Weighs.07Kg. The Main Application Of This Module Is Infrastructures And Energy, Material Handling, Simple Machine Control. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. Momentum Is A Flexible, Modular Family Of Components That Easily Snaps Together And Can Be Configured For A Wide Range Of Distributed I/O And Control Applications. System With 4 Fundamental Components That Easily Snap Together In Various Combinations To Form Versatile Control Systems Or Sub-Systems.

Product Details

SKU 170INT11003
Part Number 170INT11003
Price ZAR 7,019.43
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon Momentum - Interbus Communication Adaptor - Twisted Pair
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.