
calcActive())">
Modicon M172 Performance Blind 28 I/Os, Eth, Isolated
TM172PBG28RI
ZARÂ 13,990.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM172PBG28RI
Modicon M172 Performance Blind 28 I/Os, Eth, Isolated
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modicon M172 Performance Blind 28 I/Os, Eth, Isolated
ZARÂ 13,990.61
Description
This Product Is Part Of The Modicon M171/M172 Range, An Offer Of Programmable Controllers For Hvac Solutions. This Programmable Controller Offers 8 Discrete Inputs With Sink Or Source (Positive/Negative) Discrete Logic. It Is A Module With Discrete Input Voltage Of 24V Ac/Dc, 2.5Ma. It Offers 8 Configurable By Pair Analogue Input And 2 Analogue Outputs Of 4Ma To 20Ma, ±0V To ±10V. It Features 3 Leds For Programmable And 1 Led For Power Signaling. It Is An Ip20 Rated Product. Its Dimensions Are 144Mm (Width) X 60.5Mm (Depth) X 110Mm (Height). It Weighs.3Kg. The Main Application Of This Module Is Hvac Control. This Product Is Certified By Ce, Rcm, Eac, Csa And Curus. It Meets Iec 61000-4-2, En 60068-2-6 Fc, Iec 61000-4-3, Iec 61000-4-5, En 60730-1 And En 60730-2-9 Standards. It Is Suitable For Din Rail Mount And Panel Mounting With Accessory. Modicon M171/M172 Benefits Maximize Profitability And Energy Efficiency By Using Scalable Automation Control With The Modicon M171/M172. Modicon M171/M172 Logic Controllers And Intuitive Software Ecostruxure Machine Expert - Hvac Are Designed For Maximizing Profitability And Energy Efficiency.
Product Details
SKU | TM172PBG28RI |
---|---|
Part Number | TM172PBG28RI |
Price | ZARÂ 13,990.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review