
calcActive())">
Modbus Slave Communication Module, Zelio Logic, Network For Sr3 24 V Dc Smart Relay
SR3MBU01BD
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

SR3MBU01BD
Modbus Slave Communication Module, Zelio Logic, Network For Sr3 24 V Dc Smart Relay
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Zelio Logic Range, An Offer Of Smart Relays For Simple Automation Systems From 10 To 40 I/Os. The Modbus Slave Communication Module Is Suitable For Smart Relays. It Is A Communication Module With 2 Or 4 Wires Wiring Mode. It Is Furnished With Rj45 Connector For Electrical Connection. It Is An Ip20 And Ip40 Rated Product. It Weighs.11Kg. This Product Is Certified By Gost, C-Tick, Ul, Gl And Csa. It Meets En/Iec 60068-2-27 Ea, En/Iec 61000-4-3, En/Iec 61000-4-4 Level 3, En/Iec 61000-4-2 Level 3, En/Iec 61000-4-5 And En/Iec 60068-2-6 Fc Standards. This Product Is Compatible With All Modules With 24V Supply Sr3 Bxxxbd. Simple To Select, Install And Program, Zelio Logic Is Suitable For All Your Applications. Flexible, It Offers You The Choice Of 2 Ranges, Compact Or Modular, Extendable And 2 Programming Languages (Fbd Or Ladder). Easy To Use, Zelio Logic Provides A Real Alternative To Solutions Based On Cabled Logic Or Specific Cards.
Product Details
SKU | SR3MBU01BD |
---|---|
Part Number | SR3MBU01BD |
Price | ZARÂ 4,975.87 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review