Modbus Plus Proxy Module For Modicon M340 And Modicon M580

TCSEGDB23F24FA
Be the first one to review this.
ZAR 30,465.27

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Proxy Module Is Part Of The Modicon M340 Range, An Offer Of Programmable Automation Controllers (Pac). This Module Has 128 Slaves, 10/100Base-T And Rs485 Physical Interfaces. It Is A Proxy Module With An External Current Consumption 300Ma At 24V Dc. This Modbus Plus Proxy Module Allows Plcs To Communicate With Existing Modbus Plus Devices Without The Need To Modify These Devices Applications. It Features 2 Ethernet Tcp/Ip - Rj45 For Modbus Tcp And 2 Modbus - Sub-D 9 For Modbus Plus For Integrated Connections. Its Current Consumption Is 300 Ma At 24V Dc External. It Shows A White Coating. It Is Suitable For Process Industries, Renewable Energies, Water, Cement, Manufacturing, Infrastructures And Machines Applications. It Conforms To Ul 508, Csa 22.2, Cul, Emi En 55011, En 61131-2, And C-Tick Specifications. This Module Is Compatible With Modicon M340 Programmable Logic Controllers (Plc). The Module Is Provided With A Mounting Plate, 2 Front-Mounted Power Supply Connectors (2 Positions). It Can Be Attached Either To A Rack Or To A Din Rail. Compact-Shaped, Modicon M340 Offers In Small Box Flexibility And Integrated Functions. In The Heart Of Process, It Provides You Plug And Work Solutions With Both Schneider Electric And Third Party Devices.

Product Details

Seller Information

Documents

Reviews