Miniature Circuit Breaker, Easy9, 4P, 16 A, C Curve, 3 Ka

EZ9F53416
Be the first one to review this.
Miniature circuit breaker, Easy9, 4P, 16 A, C curve, 3 kA
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Easy9 Product Is A Low Voltage Miniature Circuit Breaker (Mcb). It Is A 4P Circuit Breaker With 4 Protected Poles And 16A In Rated Current And C Tripping Curve. The Icu Rated Short Circuit Breaking Capacity Goes Up To 3Ka At 400Vac Conforming To Sans60947-2 Standard. It Is Compliant With Iec 60898-1 Standard. This Product Has A Protection Against Short Circuit And A Protection Of Cable Against Overloads. It Has A Fault Tripping Indication On The Front Panel By The Position Of The Handle (O-I Engraved). This Product Is Dedicated For Residential And Small Commercial Buildings. The Mechanical Endurance Is Going Up To 10000 Cycles And Electrical Endurance Going Up To 4000 Cycles. The Ue Operational Voltage Is 400Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. The Operating Frequency Is 50Hz Or 60Hz. It Can Be Mounted On Din Rail For Modular Installation. Its Width Is 8 Pitches Of 9Mm. The Product Colour Is Light Grey (Ral7035). The Dimensions Are (W) 72Mm X (H) 81Mm X (D) 66.5Mm. The Weight Is.4Kg. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is -5°C To 60°C. The Storage Temperature Is -40°C To 85°C.

Product Details

SKU EZ9F53416
Part Number EZ9F53416
Price ZAR 280.22
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Miniature Circuit Breaker, Easy9, 4P, 16 A, C Curve, 3 Ka
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.