
calcActive())">
Miniature Circuit Breaker, Easy9, 2P, 40 A, C Curve, 3 Ka
EZ9F53240
ZARÂ 171.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZ9F53240
Miniature Circuit Breaker, Easy9, 2P, 40 A, C Curve, 3 Ka
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Circuit Breaker, Easy9, 2P, 40 A, C Curve, 3 Ka
ZARÂ 171.45
Description
This Easy9 Product Is A Low Voltage Miniature Circuit Breaker (Mcb). It Is A 2P Circuit Breaker With 2 Protected Poles And 40A In Rated Current And C Tripping Curve. The Icu Rated Short Circuit Breaking Capacity Is Up To 3Ka At 400Vac Conforming To En/Iec 60898-1 Standard. It Is Compliant With Iec 60898-1 Standard. This Product Has A Protection Against Short Circuit And A Protection Of Cable Against Overloads. It Has A Fault Tripping Indication On The Front Panel By The Position Of The Handle (O-I Engraved). This Product Is Dedicated For Residential And Small Commercial Buildings. It Has An Electrical Endurance Going Up To 4000 Cycles And A Mechanical Endurance Going Up To 10000 Cycles. The Ue Operational Voltage Is 400Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 4Kv. The Operating Frequency Is 50Hz Or 60Hz. It Can Be Mounted On Din Rail For Modular Installation. Its Width Is 4 Pitches Of 9Mm. The Product Colour Is Light Grey (Ral7035). The Dimensions Are (W) 36Mm X (H) 81Mm X (D) 66.5Mm. The Weight Is.2Kg. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is -5°C To 60°C. The Storage Temperature Is -40°C To 85°C.
Product Details
SKU | EZ9F53240 |
---|---|
Part Number | EZ9F53240 |
Price | ZARÂ 171.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review