Miniature Circuit-Breaker, Acti9 Ic60N, 2 Pole, 6 A, C Curve, 6000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature Circuit-Breaker, Acti9 Ic60N, 2 Pole, 6 A, C Curve, 6000 A (Iec 60898-1), 10 Ka (Iec 60947-2)
Incl. Tax
Incl. Tax
Description
Product Details
SKU | A9F77206 |
---|---|
Part Number | A9F77206 |
Price | ZARÂ 905.87 |
FAQs | No |
Activity | 0 |