
Miniature Circuit-Breaker, Acti9 Ic60L, 2 Pole, 10 A, C Curve, 15000 A (Iec 60898-1), 25 Ka (Iec 60947-2)
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | A9F94210 |
---|---|
Part Number | A9F94210 |
Price | ZARÂ 2,187.67 |
FAQs | No |
Activity | 0 |