
calcActive())">
Miniature Circuit-Breaker, Acti9 Ic60L, 1P, 25 A, C Curve, 15000 A (Iec 60898-1), 25 Ka (Iec 60947-2)
A9F94125
ZARÂ 680.08
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9F94125
Miniature Circuit-Breaker, Acti9 Ic60L, 1P, 25 A, C Curve, 15000 A (Iec 60898-1), 25 Ka (Iec 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Circuit-Breaker, Acti9 Ic60L, 1P, 25 A, C Curve, 15000 A (Iec 60898-1), 25 Ka (Iec 60947-2)
ZARÂ 680.08
Description
This Acti9 Ic60L Is A Low Voltage Miniature Circuit Breaker (Mcb). It Has 1P With 1 Protected Pole, Rated Current 25A And C Tripping Curve. The Rated Short Circuit Breaking Capacity Goes Up To 25Ka At 220Vac To 240Vac Conforming To En/Iec 60947-2 Standard And 15000A At 230Vac Conforming To En/Iec 60898-1 Standard. It Complies With Both Industrial Standard En/Iec 60898-1 And Residential Standard En/Iec 60947-2. This Miniature Circuit Breaker Is For Protection Against Short Circuit And Overload Current In All Applications. Its Unique Visitrip Indicator Reduces Intervention Time By Showing The Faulty Circuit. Its Visisafe Green Strip Guarantees The Physical Opening Of The Contacts To Allow Downstream Maintenance. Its Fast Closing Mechanism Independent Of Manual Operation Improves Its Service Life. It Has An Electrical Endurance Going Up To 10000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ui Rated Insulation Voltage Is 500Vac. Its Limitation Class 3 (According To En/Iec60898-1) Improves Downstream Circuit Protection Cost. It Is Din Rail Mountable. Its Width Is 2 Pitches Of 9Mm. Pollution Degree Is 3. Overvoltage Category Is Iv. The Product Colour Is White (Ral9003). The Dimensions Are (W) 18Mm X (H) 85Mm X (D) 78.5Mm. The Weight Is.215Kg. According To Iec 60529 Standard, The Degree Of Protection Is Ip20 And Ip40 In Enclosure. The Operating Temperature Is -35°C To 70°C. The Storage Temperature Is -40°C To 85°C.
Product Details
SKU | A9F94125 |
---|---|
Part Number | A9F94125 |
Price | ZARÂ 680.08 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review