
calcActive())">
Miniature Circuit-Breaker, Acti9 Ic60A, 1P, 25 A, C Curve, 4500 A (Iec 60898-1), 6 Ka (Iec 60947-2)
A9F64125
ZARÂ 249.09
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9F64125
Miniature Circuit-Breaker, Acti9 Ic60A, 1P, 25 A, C Curve, 4500 A (Iec 60898-1), 6 Ka (Iec 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Circuit-Breaker, Acti9 Ic60A, 1P, 25 A, C Curve, 4500 A (Iec 60898-1), 6 Ka (Iec 60947-2)
ZARÂ 249.09
Description
This Acti9 Ic60A Is A Low Voltage Miniature Circuit Breaker (Mcb). It Is A 1P Circuit Breaker With 1 Protected Pole, 25A Rated Current And C Tripping Curve. The Rated Short Circuit Breaking Capacity Goes Up To 6Ka At 220Vac To 240Vac Conforming To En/Iec 60947-2 Standard And 4500A At 230Vac Conforming To En/Iec 60898-1 Standard. It Complies With Both Industrial Standard En/Iec 60898-1 And Residential Standard En/Iec 60947-2. This Miniature Circuit Breaker Protects Circuit Against Short Circuit And Overload Current. Its Unique Visitrip Indicator Reduces Intervention Time By Showing The Faulty Circuit. Its Visisafe Green Strip Guarantees The Physical Opening Of The Contacts To Allow Downstream Maintenance. Its Fast Closing Mechanism Independent Of Manual Operation Improves Its Service Life. The Ui Rated Insulation Voltage Is 500Vac. Its Limitation Class 3 (According To En/Iec60898-1) Improves Downstream Circuit Protection Cost. The Product Can Be Clipped On A Din Rail. Its Width Is 2 Pitches Of 9Mm. Pollution Degree Is 3. It Has An Ip20 B Degree Of Protection (As Per Iec/En 60529) On Its Terminals. The Operating Temperature Is -35°C To 70°C. The Storage Temperature Is -40°C To 85°C.
Product Details
SKU | A9F64125 |
---|---|
Part Number | A9F64125 |
Price | ZARÂ 249.09 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review