
calcActive())">
Miniature Circuit-Breaker, Acti9 C120A, 1P, 80 A, C Curve, 5 Ka (Iec 60947-2)
A9N60708
ZARÂ 491.69
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N60708
Miniature Circuit-Breaker, Acti9 C120A, 1P, 80 A, C Curve, 5 Ka (Iec 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Circuit-Breaker, Acti9 C120A, 1P, 80 A, C Curve, 5 Ka (Iec 60947-2)
ZARÂ 491.69
Description
This Acti9 C120A Is A Low Voltage Multistandard Miniature Circuit Breaker (Mcb). It Is A 1P Circuit Breaker With 1 Protected Pole, 80A Rated Current And C Tripping Curve. The Icu Rated Short Circuit Breaking Capacity Is Up To 5Ka Conforming To En/Iec 60898-1 Standard. This Product Complies With Both Industrial Standard En/Iec 60898-1 And Residential Standard En/Iec 60947-2. This Miniature Circuit Breaker Combines Functions Of Circuit Protection Against Short Circuit And Overload Current, Control And Isolation. The Presence Of Green Strip Guarantees That Contacts Open Physically And Allows Work To Be Carried Out Safely On The Downstream Circuit. Its Fast Closing Mechanism Improves Its Service Life. Acti9 C120 Offer Is Dedicated To Industrial And Tertiary Buildings. It Has An Electrical Endurance Going Up To 5000 Cycles And A Mechanical Endurance Going Up To 20000 Cycles. The Ue Operational Voltage Is Going From 230Vac To 400Vac. The Ui Rated Insulation Voltage Is 500Vac. Its Limitation Class 3 (According To En/Iec60898-1) Improves Downstream Circuit Protection Cost. The Product Can Be Clipped On A Din Rail. Its Width Is 3 Pitches Of 9Mm. Pollution Degree Is 3. The Product Colour Is White (Ral9003). The Dimensions Are (W) 27Mm X (H) 81Mm X (D) 73Mm. The Weight Is.205Kg. It Has An Ip20 Degree Of Protection (As Per Iec/En 60529) On Its Terminals. The Operating Temperature Is -30°C To 70°C. The Storage Temperature Is -40°C To 80°C.
Product Details
SKU | A9N60708 |
---|---|
Part Number | A9N60708 |
Price | ZARÂ 491.69 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review