
calcActive())">
Metsepm2230 - Easylogic Pm2230, Power & Energy Meter, Up To 31Sth, Lcd, Rs485, Class 0.5S
METSEPM2230
ZARÂ 9,518.49
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

METSEPM2230
Metsepm2230 - Easylogic Pm2230, Power & Energy Meter, Up To 31Sth, Lcd, Rs485, Class 0.5S
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metsepm2230 - Easylogic Pm2230, Power & Energy Meter, Up To 31Sth, Lcd, Rs485, Class 0.5S
ZARÂ 9,518.49
Description
This Device Is A Panel Mount Or Flush Mount Power Meter With A 96Mm By 96Mm Bezel Size Having Backlit Lcd Display Of 128 By 128 Pixels. The Meter Measures Active Energy As Per Accuracy Class Class.5S Complying To Iec 62053-22 Standard With Sampling Rate Of 64 Samples Per Cycle. Able To Measures All Three Vectors Of Power And Energy Such As Active, Apparent & Reactive Beside Voltages, Current, Frequency And Power Factor. Plus The Total Harmonic Distortion And Individual Harmonics Up To 31St Harmonic Order. The Meter Will Function In Either 50Hz Or 60Hz Network Frequency And Accepts Universal Control Power Voltages Ranging From 80 To 300 V Line To Neutral Ac Or Dc Voltages. Rated Current For This Meter Is Either 1A Or 5A Input. It Supports Up To 13 Different Types Of Wiring Schemes Under Single Phase, Two Phase Or Three Phase Configuration Types. The Range Of Measurement Voltage Between Phases Is 35 To 480 V Line To Line Ac At 45 To 65 Hz While It Is 20 To 277 V Between Line And Neutral. It Is Having Rs485 Communication Port Over Modbus Rtu Protocol. The Meter Can Be Upgraded With Optional Add On Io Modules For Wages Monitoring. These Module Comes With Either Two Channels Each Of Digital Inputs And Outputs Or Analog Inputs And Outputs. This Version Can Be Configured For 23 Different Types Of Alarms Stored In 40 Registers. Product Dimensions Are As Follows: Width 3.78 In (96 Mm), Depth 2.16 In (54 Mm), Height 3.78 In (96 Mm) And Product Weight 10.58 Oz (300 G).
Product Details
SKU | METSEPM2230 |
---|---|
Part Number | METSEPM2230 |
Price | ZARÂ 9,518.49 |
FAQs | No |
Activity | DPLVP |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review