Lv434000 - Enerlin'X Ifm - Modbus-Sl Interface For One Circuit Breaker

LV434000
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Ifm Is A Modbus Interface Module, And It Is Part Of Enerlinx Communication System. It Is Required For Connection Of Masterpact, Compact And Powerpact Circuit Breakers To A Modbus Serial Line Network. Once Connected, The Circuit Breaker Is Considered As A Slave By The Modbus Master. The Modbus Address Is Easily Set With Two Rotary Switches On Its Front Face. It Is Equipped On The Top With One 24Vdc Screw Clamp Terminal Block And One Rj45 Socket For Modbus Serial Line. It Is Equipped On The Bottom With Two Rj45 Sockets For Ulp Internal Network Connection (Universal Logic Plug). The Ifm Interface Is A Din Rail Mounting Device And Its Dimensions Are 18Mm X 72Mm X 96Mm. The Protection Degree Is Ip4X On The Front Face And Ip2X On The Connectors. The Ifm Interface Is Entirely Part Of The Ecostruxure Power Architecture. The Ifm Interface Firmware Can Be Updated Using Ecostruxure Power Commission Software.

Product Details

SKU LV434000
Part Number LV434000
Price ZAR 4,166.12
FAQs No
Activity PPCCB

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Lv434000 - Enerlin'X Ifm - Modbus-Sl Interface For One Circuit Breaker
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.