Lt3Se00M - Ptc Probe Relay Tesys - Lt3 With Automatic Reset - 230 V - 1 Nc

LT3SE00M
Be the first one to review this.
ZAR 4,760.77

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Lt3 Thermistor Protection Unit For Use With Ptc Probes, With Automatic Reset, Single Voltage Supply 230V Ac 50/60Hz. To Be Used With A Combination Of Ptc Probes Impedance Lower Than 1500 Ohm At 25°C, The Trip Impedance Zone Is 2700-3100 Ohm, The Automatic Reset Impedance Zone Is 1500-1650 Ohm. It Provides 1 Auxiliary Contact 1Nc For Fault Signaling. Din Rail Mounting, Connections By Cage Terminals. Ptc Thermistor Probes Da1Tt, Da1Ts Available (To Be Ordered Separately). Multi-Standards Certified (Iec, Ul, Csa), Green Premium Compliant (Rohs/Reach).

Product Details

Seller Information

Documents

Reviews