Lrd4367 - Tesys Lrd Thermal Overload Relays - 95...120 A - Class 10A

LRD4367
Be the first one to review this.
LRD4367 - TeSys LRD thermal overload relays - 95...120 A - class 10A
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Lrd Thermal Overload Relay, 120A/1000V, Thermal Setting Range 95-120A, Tripping Class 10A, For Protection Of 3-Phase Motors 55Kw@400V. Differential Device With Phase Failure And Load Unbalance Detection. It Provides A Thermal Adjustement Dial, A Manual-Automatic Reset Selector Acting Also As Reset Button, A Trip Test Button For Simulation Of A Tripping, A Stop Button, A Flag Indicator And 2 Auxiliary Contacts 1No+1Nc For Fault Signalling. Settings Are Protected By A Transparent Cover Lockable By Sealing. Connection By Screw Clamp Terminals, It Connects Directly To The Bottom Terminals Of 3-Pole Contactors Lc1D115-D150. Mounting On Din Rail Or Screw Fixing, Separated From The Contactor, With Use Of A Terminal Block La7D3064 (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Atex, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LRD4367
Part Number LRD4367
Price ZAR 7,295.11
FAQs No
Activity PPCTR

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Lrd4367 - Tesys Lrd Thermal Overload Relays - 95...120 A - Class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.