Lrd10 - Tesys Lrd Thermal Overload Relays - 4...6 A - Class 10A

LRD10
Be the first one to review this.
LRD10 - TeSys LRD thermal overload relays - 4...6 A - class 10A
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Lrd Thermal Overload Relay, 6A/690V, Thermal Setting Range 4-6A, Tripping Class 10A, For Protection Of 3-Phase Motors 2.2Kw@400V. Differential Device With Phase Failure And Load Unbalance Detection. It Provides A Thermal Adjustement Dial, A Manual-Automatic Reset Selector, A Test Selector For Simulation Of A Tripping, Reset And Stop Buttons, A Flag Indicator And 2 Auxiliary Contacts 1No+1Nc For Fault Signalling. Settings Are Protected By A Transparent Cover Lockable By Sealing. Connection By Screw Clamp Terminals, It Connects Directly To The Bottom Terminals Of 3-Pole Contactors Lc1D09-D38. Mounting On Din Rail Or Screw Fixing, Separated From The Contactor, With Use Of A Terminal Block Lad7B106 (To Be Ordered Separately). Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Atex, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LRD10
Part Number LRD10
Price ZAR 1,293.44
FAQs No
Activity PPCTR

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Lrd10 - Tesys Lrd Thermal Overload Relays - 4...6 A - Class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.