Logic Controller, Modicon M262, 3Ns/Instruction, Ethernet

TM262L20MESE8T
Be the first one to review this.
Logic controller, Modicon M262, 3ns/instruction, Ethernet
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Modicon M262 Logic/Motion Controllers Are Designed For Performance-Demanding Machines, Iiot-Ready And Combine Logic, Motion And Safety Control Applications. Tm262L20Mese8T Is Specialized In The Logic Control Of 4 Fast Digital Inputs And 4 Fast Digital Ouputs. It Controls Motion With Independant Axis In Ethernet/Ip. This Logic Controller Embeds Two Ethernet-Based Networks (Ethernet/Ip, Modbus/Tcp), One Serial Port (Modbus, Ascii, Machine Expert Protocols). Modicon M262 Are Logic/Motion Controllers With Embedded Cloud Connectivity, Figuring Cybersecurity Capabilities, Supporting Monitoring, Analytics And Predictive Maintenance. It Is Powered With A Non-Isolated 24V Dc Power Supply, Has A Built-In Overload Protection, Embeds A Dual-Core Processor, Reaches A 5Ns/Instruction Performance. This Logic Controller Has One Communication Bus (Ethernet, Canopen), One Io Bus, One Io Port. It Measures 125Mm Width, 90Mm Depth, And 100 Mm Height. It Weighs.665Kg. This Controller Is Designed For Machinery Requiring Integrated Iiot Connectivity Or Encrypted Communication. Certified With Ce, Culus Hazloc, Rcm, Eac, Achilles L2, Eu Ro Mutual, Conform To Ul 61010-1/-2-201, Csac22.2 No. 61010-1/-2-201, Ansi/Isa 12-12-01, En 61131-2. This Controller Is Compatible With Tms Canopen Smart Communication Module, Modicon Tm3 Io Expansion Modules, And Configured By Ecostruxure Machine Expert. Modicon M262 Logic Controller Installs On 35Mm Din Rail With Clip-On Locks. Modicon M262 Logic/Motion Controllers Are The Iiot-Ready Controllers For Performance Machines. Modicon M262 Logic/Motion Controllers Embed Industrial Internet Of Things (Iiot) Protocols And Encryption To Provide Direct Cloud Connectivity & Digital Services.

Product Details

SKU TM262L20MESE8T
Part Number TM262L20MESE8T
Price ZAR 39,203.99
FAQs No
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Logic Controller, Modicon M262, 3Ns/Instruction, Ethernet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.