
calcActive())">
Logic Controller, Modicon M251, Ethernet Can
TM251MESC
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM251MESC
Logic Controller, Modicon M251, Ethernet Can
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon M251 Range, An Offer Of Logic Controllers For Modular And Distributed Architectures. This Logic Controller Provides 7 Local, 14 Remote I/O Expansion Modules. It Is A Modicon Logic Controller With A Rated Supply Voltage Of 24V Dc, An Inrush Current Of 50A And A Power Consumption Of 32.6W To 40.4W. Boost The Performance Of Machine With Powerful Data Transfer Via Sd Card, Embedded Web And Ftp Server And More. Integrated Connections Are Usb Port With Mini B Usb 2.0 Connector, Non Isolated Serial Link Serial With Rj45 Connector And Rs232/Rs485 Interface, Dual-Port Ethernet With Rj45 Connector And Canopen J1939 With 9-Way D-Sub (De-09) Connector. It Is A Modicon M251 Controller With 8Mb For Program, 64Mb For System Memory Ram, 128Mb Built-In Flash Memory For Backup Of User Programs And A Sd Card Memory Capacity Of 32Gb. It Is An Ip20 Rated Product. Its Dimensions Are 54Mm (Width) X 95Mm (Depth) X 90Mm (Height). It Weighs.22Kg. The Modicon M251 Logic Controllers Are Designed For High-Performance Compact Machines Incorporating Speed And Position Control Functions. This Product Is Certified By Ce, Csa And Culus. It Meets Ansi/Isa 12-12-01, Csa C22.2 No 142, Csa C22.2 No 213, En/Iec 61131-22007, Marine Specification (Lr, Abs, Dnv, Gl), Ul 1604 And Ul 508 Standards. It Supports Din Rail Mount. Achieve Benchmark Performance While Increasing Profitability With The Modicon M251 Through Intuitive Machine Programming With Somachine, Ready-To-Use Applications And Function Blocks. Increase Flexibility, While Saving Space In Your Cabinet With The Modicon M251 Logic Controller For Modular And Distributed Architectures.
Product Details
SKU | TM251MESC |
---|---|
Part Number | TM251MESC |
Price | ZARÂ 15,949.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review