Logic Controller, Modicon M241, 24 Io Transistor Npn

TM241C24U
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Controller M241 24 Io Transistor Npn This Product Is Part Of The Modicon M241 Range, An Offer Of Plc Controllers For Performance Demanding Applications. This Logic Controller Provides 14 Discrete, 8 Fast Inputs, 10 Transistor, 4 Fast Outputs With Npn Transistor Output. It Is A Modicon Logic Controller With A Rated Supply/Output Voltage Of 24V Dc, An Output Current Of.5A For Transistor Output,.1A For Fast With Sink Or Source Input Logic Positive Output Logic. This Product Enables To Build Application Intuitively As Never Before Due To An Organised Screen Design. Integrated Connections Are Usb Port With Mini B Usb 2.0 Connector, Non Isolated Serial Link 1 With Rj45 Connector And Rs232/Rs485 Interface And Non Isolated Serial Link 2 With Removable Screw Terminal Block Connector And Rs485 Interface. It Is A Modicon M241 Controller With 8Mb For Program, 64Mb For System Memory Ram, 128Mb Built-In Flash Memory For Backup Of User Programs And A Sd Card Memory Capacity Of 16Gb. It Is An Ip20 Rated Product. Its Dimensions Are 150Mm (Width) X 95Mm (Depth) X 90Mm (Height). It Weighs.53Kg. The Modicon M241 Logic Controllers Are Designed For High-Performance Compact Machines Incorporating Speed And Position Control Functions. This Product Is Certified By Ce, Iacs E10, Csa, Rcm And Culus. It Meets Ansi/Isa 12-12-01, Csa C22.2 No 142, Csa C22.2 No 213, En/Iec 61131-22007, Marine Specification (Lr, Abs, Dnv, Gl), Ul 1604 And Ul 508 Standards. The Tm3 I/O Bus Port Embedded On The Modicon M241 Logic Controllers Allows The Connection Of Modicon Tm3 Expansion Modules For Local, Remote And Distributed I/O Configurations, Programmed With Ecostruxure Machine Expert Software. It Supports Din Rail Mount.

Product Details

SKU TM241C24U
Part Number TM241C24U
Price ZAR 15,416.91
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Logic Controller, Modicon M241, 24 Io Transistor Npn
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.