
calcActive())">
Logic Controller, Modicon M221, 16 Io Relay Spring
TM221M16RG
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM221M16RG
Logic Controller, Modicon M221, 16 Io Relay Spring
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon M221 Range, An Offer Of Programmable Logic Controllers For Hardwired Architectures. This Logic Controller Provides 8 Discrete Inputs And 8 Relay Spring Outputs With 10Bit Input Resolution, Normally Opened Relay Output. It Is A Modicon Logic Controller With A Rated Supply Voltage Of 24V Dc, An Output Voltage Of 5V To 125V Dc, 5V To 250V Ac And An Output Current Of 2A With Sink Or Source Input Logic. This Product Requires Minimal Installation And Offers Tremendous Versatility. Integrated Connections Are Usb Port With Mini B Usb 2.0 Connector, Non Isolated Serial Link Serial 1 With Rj45 Connector And Rs485 Interface And Non Isolated Serial Link Serial 2 With Rj45 Connector And Rs232/Rs485 Interface. It Is A Modicon M221 Controller With A Network Frequency Of 50/60Hz, 256Kb For Internal Variables Ram, User Application And Data Ram, A Built-In Flash Memory Of 256Kb And A Sd Card Memory Capacity Of 2Gb. It Is An Ip20 Rated Product. Its Dimensions Are 70Mm (Width) X 70Mm (Depth) X 90Mm (Height). It Weighs.264Kg. This Product Is Certified By Ce, Iacs E10, Rcm, Abs, Lr, Dnv-Gl, Csa, Eac And Culus. It Meets En/Iec 60664-1, En/Iec 61131-2 And En/Iec 61010-2-201 Standards. It Supports Din Rail Mount. Achieve Benchmark Performance While Increasing Profitability With The Modicon M221 Through Intuitive Machine Programming With Somachine Basic, Ready-To-Use Applications And Function Blocks
Product Details
SKU | TM221M16RG |
---|---|
Part Number | TM221M16RG |
Price | ZARÂ 10,719.56 |
FAQs | No |
Activity | IDMST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review