
calcActive())">
Line Choke For Altistart 48 - 0.17 Mh - 150 A - Ip00
VZ1L150U170T
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VZ1L150U170T
Line Choke For Altistart 48 - 0.17 Mh - 150 A - Ip00
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Line Choke Is An Option Of Soft Start / Soft Stop Altistart 48 Range. Its Rated Current Is Equal To 150A. It Provides Improved Protection Against Overvoltages On The Line Supply And Contributes To Reduce Harmonic Distortion Of The Current Produced By The Soft Starter. Its Protection Index Is Ip00. It Has An Inductance Value Of.17Mh. It Weighs 14.9Kg. Its Use Is Recommended In Particular When Installing Several Electronic Starters On The Same Line Supply.
Product Details
SKU | VZ1L150U170T |
---|---|
Part Number | VZ1L150U170T |
Price | ZARÂ 49,213.04 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review