
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xcks, Steel Roller Plunger, 1Nc+1 No, Snap Action, M20
XCKS102H29
ZARÂ 1,173.91
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKS102H29
Limit Switch, Limit Switches Xc Standard, Xcks, Steel Roller Plunger, 1Nc+1 No, Snap Action, M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xcks, Steel Roller Plunger, 1Nc+1 No, Snap Action, M20
ZARÂ 1,173.91
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Metal Roller Plunger And Supports Lateral Approach In 2 Directions. The Movement Of Limit Switch Operating Head Is Linear. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For M20 X 1.5 Cable Gland. It Is An Ip66, Ip67 And Ik05 Rated Product. It Has A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is About 15 Million Operating Cycles, Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 40Mm (Width) X 37Mm (Depth) X 117Mm (Height) And Weighs.133Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Ccc And Csa. It Meets Iec 60947-5-1, Ul 508, Cenelec En 50041, Iec 60204-1, En 60204-1, En 60947-5-1 And Csa C22.2 No 14 Standards. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. These European Standard Products (En50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.
Product Details
SKU | XCKS102H29 |
---|---|
Part Number | XCKS102H29 |
Price | ZARÂ 1,173.91 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review