
calcActive())">
Limit Switch, Limit Switches Xc Standard, Xckp, Thermoplastic Plastic Roller Lever Plung. Ver, 1Nc+1 No, Snap, M16
XCKP2127P16
ZARÂ 1,070.07
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCKP2127P16
Limit Switch, Limit Switches Xc Standard, Xckp, Thermoplastic Plastic Roller Lever Plung. Ver, 1Nc+1 No, Snap, M16
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limit Switch, Limit Switches Xc Standard, Xckp, Thermoplastic Plastic Roller Lever Plung. Ver, 1Nc+1 No, Snap, M16
ZARÂ 1,070.07
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation And Provides Switch Actuation By 30° Cam. It Has A Spring Return Thermoplastic Roller Lever Plunger And Supports Vertical Approach In 1 Direction. The Movement Of Limit Switch Operating Head Is Linear. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For M16 X 1.5 Cable Gland. It Is An Ip66, Ip67 And Ik04 Rated Product. It Has A Rated Operational Current Of 3A At 240V Ac,.27A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. Its Mechanical Durability Is About 15 Million Operating Cycles, Electrical Durability Is 5 Million Operating Cycles. This Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 31Mm (Width) X 30Mm (Depth) X 65Mm (Height) And Weighs.1Kg. It Is Intended For All Industrial Machine Applications Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Ccc And Csa. It Meets Csa C22.2 No 14, Iec 60947-5-1, En 60947-5-1, Ul 508, En 60204-1, Iec 60204-1 And Iec 60947-5-1 Standards. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. These European Standard Products (En50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.
Product Details
SKU | XCKP2127P16 |
---|---|
Part Number | XCKP2127P16 |
Price | ZARÂ 1,070.07 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review