Limit Switch, Limit Switches Xc Standard, Xckn, Thermoplastic Roller Lever, 1Nc+1 No, Snap, M20

XCKN2118P20
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 1 Normally Closed + 1 Normally Opened, Form A, Snap Action Contacts With Positive Opening Operation. It Is A Safety Switch With A Rated Operational Current Of 3A At 240V Ac,.1A At 250V Ac And A Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For M20 X 1.5 Cable Gland. It Is An Ip65 And Ik04 Rated Product. It Has A Spring Return Thermoplastic Roller Lever, Supports Lateral Approach In 2 Directions. It Offers Mechanical Durability Of About 10 Million Operating Cycles And Electrical Durability Of About 5 Million Operating Cycles. This Rotary Head Limit Switch Has A Fixed Type Body Which Is Made Of Plastic. Its Dimensions Are 30Mm (Width) X 44.5Mm (Depth) X 108Mm (Height) And Weighs.175Kg. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. This Product Is Certified By Ul, Csa And Ccc. It Complies With Ul 508, Iec 60947-5-1, Iec 60204-1, En 60947-5-1, En 60204-1 And Csa C22.2 No 14 Standards. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications. Limit Switch With Monolithic Plastic Version Is Dedicated To Repetitive Machines. The Iec Limit Switch Offers A Positive Opening On All Snap And Slow-Break Contacts, For Safer Machinery. Switch Is Available With Modular Design For Easier Maintenance.

Product Details

SKU XCKN2118P20
Part Number XCKN2118P20
Price ZAR 429.77
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckn, Thermoplastic Roller Lever, 1Nc+1 No, Snap, M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.