Limit Switch, Limit Switches Xc Standard, Xckd, Roller Lever, 2Nc + No, Atex/Iecex

XCKD3918P16EX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Product Is Part Of The Atex D Standard Range, An Offer Of Limit Switches For Explosive Atmospheres. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch With A Conventional Enclosed Thermal Current Of 6A And A Rated Insulation Voltage Of 300V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip66 And Ip67 Rated Product. It Has A Spring Return Roller Lever, Switch Actuation By 30° Cam And Supports Lateral Approach, 2 Directions. Its Mechanical Durability Is About 10 Million Operating Cycles And Electrical Durability Is 5 Million Operating Cycles. This Plunger Head Limit Switch Is Made Of Zamak. Its Dimensions Are 31Mm (Width) X 30Mm (Depth) X 65Mm (Height). It Is Intended Used For Certified Explosive Hazardous Dust Location Applications. This Product Is Certified By Ineris4Atex0014X And Iec-Ex Ine 17.0020X. It Meets En/Iec 60079-31 And En/Iec 60079-0 Standards.

Product Details

SKU XCKD3918P16EX
Part Number XCKD3918P16EX
Price ZAR 3,821.65
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch, Limit Switches Xc Standard, Xckd, Roller Lever, 2Nc + No, Atex/Iecex
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.