Limit Switch Body, Limit Switches Xc Standard, Zckj, Fixed, W/O Display, 2Nc+1 No, Snap Action, M20

ZCKJD39H29
Be the first one to review this.
Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 2NC+1 NO, snap action, M20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Body Is Main Part Of Limit Switch, Contains The Electrical Contact Mechanism. It Has 2 Normally Closed + 1 Normally Opened, Snap Action Contacts With Positive Opening Operation. It Is A Limit Switch Body With A Rated Operational Current Of 1.5A At 240V Ac,.1A At 250V Ac And A Conventional Enclosed Thermal Current Of 6A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For M20 X 1.5 Cable Gland. It Offers Long Electrical Durability Of About 5 Million Operating Cycles. It Is An Ip66 And Ik05 Rated Product. This Limit Switch Body Is In Fixed Type Which Is Made Of Metal. Its Dimensions Are 52Mm (Width) X 30Mm (Depth) X 72Mm (Height) And Weighs.21Kg. It Is Intended For All Industrial Machine Application Such As Packaging, Materials Handling, Conveying, Machining, Food And Beverage, Service Sector, Etc. It Is Compatible With Xckj Limit Switches. It Is Associated With Zcke21, Zcke67, Zcke64, Zcke62, Zcke629, Zcke63, Zcke619, Zcke65, Zcke23, Zcke66, Zcke05, Zcke61, Zcke06 And Zcke08 Heads. European Standard Products (En 50047) Have Positive Opening Contacts, Even In Snap Action Versions Which Allow Use In Safety Applications.

Product Details

SKU ZCKJD39H29
Part Number ZCKJD39H29
Price ZAR 1,524.75
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Limit Switch Body, Limit Switches Xc Standard, Zckj, Fixed, W/O Display, 2Nc+1 No, Snap Action, M20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.