
calcActive())">
Lc1D80P7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 80 A, 230 Vac 50/60 Hz Coil
LC1D80P7
ZARÂ 9,047.71
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
LC1D80P7
Lc1D80P7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 80 A, 230 Vac 50/60 Hz Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lc1D80P7, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 80 A, 230 Vac 50/60 Hz Coil
ZARÂ 9,047.71
Description
Tesys Deca Contactor, 3 Poles (3No), For Motor Control Applications Up To 80A/1000V Ac-3/Ac-3E (37Kw@400V). It Provides A 230V 50/60Hz Ac Coil, 1No+1Nc Built-In Auxiliary Contacts (Nc Mirror Certified), Power Connection By Screw Terminals, Control Connection By Screw Clamp Terminals. For Operating Rates Until 3600 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (85Mm Width), Din-Rail Mounting Or Screw Fixing. Multi-Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LC1D80P7 |
---|---|
Part Number | LC1D80P7 |
Price | ZARÂ 9,047.71 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review